FSTE-HD G1/4-AG 50

Part no.: 10.01.02.00764

Spring plunger with damping and height compensation, heavy-duty

Suction cup connectionG1/4"-M
Vacuum connectionG1/8"-F
Spring stroke Z50 mm
FSTE-HD G1/4-AG 50
Attribute Value
G1 G1/8"-F
G2 G1/4"-M
G3 M20x1.5-M
H 115.50 mm
H2 70 mm
LG1 12.80 mm
LG2 8.50 mm
LG3 40 mm
SW1 24 mm
SW2 17 mm
SW3 17 mm
Z (Stroke) 50 mm
Attribute Value
Spring rate 0.45 N/mm
Spring pretension 1.40 N
Spring force, center 12.70 N
Vertical load 2400 N
Horizontal load 466 N
Weight 175 g
Operating temperature 0 ... 80 °C
Product family FSTE-HD


Note: Spring force: Referred to 50 % of operating stroke Vertical loading: Maximum static loading Horizontal stress: The specification of the horizontal stress refers to the lower edge of the plunger with extended spring. It is a maximum static stress and it impairs the spring compression and extension in horizontal position

Ordering information: FSTE-HD G1/4-AG 50

Spring plunger FSTE-HD is delivered as a ready-to-connect product.