Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Washer with shoulder
External diameter D | 38 mm |
Internal diameter d | 21.5 mm |
Length L1 | 5 mm |
Material | Steel |
Surface | galvanised |
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +49 7443 2403-102 or customercenter@schmalz.de
Attribute | Value |
---|---|
D | 38 mm |
d | 21.50 mm |
D2 | 30 mm |
L | 3 mm |
L1 | 5 mm |
Attribute | Value |
---|---|
Material | Steel |
Surface | galvanised |
Ordering information: SCHE 38-21.5x5 ST VZ