FSTI G3/8-AG G1/8-IG 25

Part no.: 10.01.02.00850

Spring plunger with internal damping spring and height compensation

Suction cup connectionG3/8"-M
Vacuum connectionG1/8"-F
Spring stroke Z25 mm
FSTI G3/8-AG G1/8-IG 25
Attribute Value
G1 G1/8"-F
G2 G3/8"-M
G3 M18x1.5-M
H 112.50 mm
H2 37.50 mm
LG1 12 mm
LG2 9 mm
LG3 56 mm
SW1 27 mm
SW2 13 mm
SW3 19 mm
Z (Stroke) 25 mm
Attribute Value
Spring rate 0.10 N/mm
Spring pretension 5.63 N
Spring force, center 6.84 N
Vertical load 1000 N
Horizontal load 700 N
Weight 180 g
Operating temperature 0 ... 80 °C
Product family FSTI


Note: Spring force: Referred to 50 % of operating stroke Vertical loading: Maximum static loading Horizontal stress: The specification of the horizontal stress refers to the lower edge of the plunger with extended spring. It is a maximum static stress and it impairs the spring compression and extension in horizontal position

Ordering information: FSTI G3/8-AG G1/8-IG 25

The spring plunger FSTI is delivered as a ready-to-connect product.