Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Lockable spring plunger with clamping and height compensation, Heavy-Duty
Suction cup connection | G1/4"-M |
Spring stroke Z | 50 mm |
Design Functionality | closed without pressure |
Shape mounting elements | anti-Block |
Vacuum connection | G1/8"-F |
Mounting connection | M30x1.5-M |
Compressed-air connection | G1/8"-F |
Attribute | Value |
---|---|
G1 | G1/8"-F |
G2 | G1/4"-M |
G3 | M30x1.5-M |
G4 | G1/8"-F |
H | 202 mm |
H2 | 59.30 mm |
LG1 | 12 mm |
LG2 | 8.50 mm |
LG3 | 45 mm |
SW1 | 36 mm |
SW2 | 17 mm |
SW3 | 22 mm |
Z (Stroke) | 50 mm |
Attribute | Value |
---|---|
Spring rate | 0.45 N/mm |
Spring pretension | 1.40 N |
Spring force, center | 12.73 N |
Vertical load | 1500 N |
Horizontal load | 300 N |
Weight | 735 g |
Operating temperature | 0 ... 80 °C |
Pressure range (operating pressure) | 4.0 ... 7.0 bar |
Braking force | 350 N |
Design Functionality | closed without pressure |
Product family | FST-LOCK-HD |
Ordering information: FST-LOCK-HD G1/4-AG 50 NC AB
Spring plunger FST-LOCK-HD is delivered as a ready-to-connect product.