Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Spring plunger with damping and height compensation, heavy-duty and ball guided anti-rotation guard
Suction cup connection | G1/4"-M |
Vacuum connection | G1/8"-F |
Spring stroke Z | 25 mm |
Shape mounting elements | with anti-rotation guard anti-block |
Attribute | Value |
---|---|
G1 | G1/8"-F |
G2 | G1/4"-M |
G3 | M20x1.5-M |
H | 118.30 mm |
H2 | 34.80 mm |
LG1 | 12 mm |
LG2 | 8.50 mm |
LG3 | 44 mm |
SW1 | 24 mm |
SW2 | 17 mm |
SW3 | 22 mm |
Z (Stroke) | 25 mm |
Attribute | Value |
---|---|
Shape mounting elements | with anti-rotation guard anti-block |
Spring rate | 0.71 N/mm |
Spring pretension | 3.06 N |
Spring force, center | 11.95 N |
Vertical load | 2400 N |
Horizontal load | 747 N |
Weight | 235 g |
Operating temperature | 0 ... 80 °C |
Product family | FSTE-HDB |
Ordering information: FSTE-HDB G1/4-AG 25 VG-AB
Spring plunger FSTE-HDB is delivered as a ready-to-connect product.