Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose for vacuum and compressed-air systems
External diameter D | 4 mm |
Internal diameter d | 2 mm |
Length max. | 50 m |
Material hose | PU |
Bending radius min. | 20 mm |
Pressure range (operating pressure) | -0.95 ... 10.00 bar |
Operating temperature | -40 ... 60 °C |
Attribute | Value |
---|---|
d | 2 mm |
D | 4 mm |
Attribute | Value |
---|---|
Hose type | 4-2 |
Pressure range (operating pressure) | -0.95 ... 10.00 bar |
Operating temperature | -40 ... 60 °C |
Bending radius min. | 20 mm |
Length max. | 50 m |
Weight/Meter | 11 g/m |
Weight/Meter | 0.01 kg/m |
Material hose | PU |
Product family | VSL |
Ordering information: VSL 4-2 PU MI-TR
Vacuum/compressed air hose VSL is delivered in the desired length.
Available accessories: hose clamp