Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flange module
Weight | 1.77 kg |
Length L | 157 mm |
Width B | 120 mm |
Height H | 60 mm |
Construction use | Large-area vacuum gripper-C |
Attribute | Value |
---|---|
B | 120 mm |
H | 60 mm |
H3 | 10 mm |
G1 | Ø9 mm |
L | 157 mm |
L3 | 91 mm |
X1 | 120 mm |
Y1 | 90 mm |
Ordering information: MOD-FLAN 157x120 SBX-C