Suspension, fixable FST-C

  • Clamping suspension unit for area grippers for handling workpiece layers at varying heights
  • Handling of warped boards, wooden boards, and planks
  • Suitable for use in dusty environments
  • Workpiece will not detach due to dynamic bending strain (peeling effect)

Our Highlights...

  • Integrated pneumatic clamping function
  • 100 mm stroke
  • Swivel angle of up to 60°

Your Benefits...

  • Prevents peeling effects when handling warped boards
  • Compensates for height tolerances in the workpiece
  • Suitable for swiveling processes in the handling application
 

Individual items in the product family Suspension, fixable FST-C

 

FST-C 100-HD1
10.01.20.01260
Suspension with height compensation and pneumat. clamping heavy-duty
Shape: Heavy Duty 1 sp. plug
Spring stroke Z: 100 mm
Weight: 9 kg
MOD-FLAN 157x120x60 SBX-C
10.01.20.01274
Flange module
Length L: 157 mm
Width B: 120 mm
Height H: 60 mm
for: Large-area vacuum gripper-C
Weight: 1.77 kg
MOD-FLAN 157x120x60 SBX-C
10.01.20.01275
Flange module
Length L: 157 mm
Width B: 120 mm
Height H: 60 mm
for: Large-area vacuum gripper-C
Weight: 1.77 kg
FST-C 100-HD1-R
10.01.20.01500
Suspension with height compensation and pneumat. clamping heavy-duty
Shape: Heavy Duty 1 sp. plug
Spring stroke Z: 100 mm
for: Large-area vacuum gripper
Weight: 10.8 kg
Installation position: Right
FST-C 100-HD1-L
10.01.20.01501
Suspension with height compensation and pneumat. clamping heavy-duty
Shape: Heavy Duty 1 sp. plug
Spring stroke Z: 100 mm
for: Large-area vacuum gripper
Weight: 10.8 kg
Installation position: Left