Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
System for the assembly of flexible lightweight tooling for the automotive industry
Schmalz Tooling SXT with suction cups SAX for handling formed body parts
Schmalz Tooling SXT with suction cups SAX for handling sheet metal plates
Schmalz Tooling SXT with magnetic grippers SGM-HP for handling structural parts
Schmalz Tooling SXT for simultaneous handling of two symmetrical body parts
(1) Quick-change robot bayonet SXT-QC-CON - With or without compressed air feedthrough
(2) Clamp SXT-CL - Cross clamps and parallel clamps
(3) Tube SXT-RT - Diameter 25 mm to 60 mm
(4) Connection (geared) SXT-CON-GB - Gearing with 10° graduation
(5) Clamp with extension SXT-CL-EXT - Extension from 100 mm to 510 mm
Not illustrated:
(6) Holder system HT - For suction cups, spring plungers and sensors
(7) Suction cups - e.g. SAX
(8) Magnetic grippers - e.g. SGM-HP
The Schmalz Tooling System SXT offers various configuration options. In addition to the individual components, complete assemblies in customer specific designs are also available.
For customer specific configurations, please contact your system consultant for vacuum automation:
Selected parts from the following products can be used in conjunction with the Tooling System SXT to obtain a complete vacuum gripping system.