SXT-QC-CON-60-M-6

Part no.: 10.07.13.00022

Robot Quick-change bayonet for Round Toolings

ShapeMale
Number of connections6
MaterialAluminum
Nominal size60 mm
SXT-QC-CON-60-M-6
Attribute Value
D 95 mm
d 60 mm
G1 G1/8"-F
H1 151 mm
L 213.30 mm
L2 150 mm
Attribute Value
Material Aluminum
Shape Male
Number of connections 6
Weight 1.85 kg
Product family SXT

Ordering information: SXT-QC-CON-60-M-6

The robot quick-change bayonets SXT-QC-CON are delivered as a ready-to-connect product.
The following ordering steps are necessary to obtain a complete quick-change system:

  • Robot quick-change bayonet of type SXT-QC-CON M (tooling connection)
  • Robot quick-change bayonet of type SXT-QC-CON F (robot connection)

Important: Pipe diameter and number of pneumatic feed-throughs must match.

 

Available accessories: plug-in screw unions STV-GE