Composite Grippers

Besides the handling of composite textiles, these grippers are ideally suited to extremely thin, sensitive plastic films, thin glass and blank printed circuit boards. The integrated vacuum generation allows a high flow rate at a moderate vacuum level. The suction areas with suction openings positioned closely to one another prevent the workpieces from being sucked in and damaged.
 

Composite Grippers SCG

  • Suction rate: 270 l/min to 650 l/min
  • Diameter suction plate: 40 mm and 60 mm
  • Material suction plate: POM

Accessories Composite Gripper SCG

  • For SCG composite gripper
  • Suction rate: 270 l/min to 650 l/min
  • Diameter of suction area: 40 mm and 60 mm
  • Material of suction area: POM

Flow Grippers SCG

  • Flow gripper with axial or sideways mounting
  • Suction cup with 1.5 folds made of fda compliant material silicone
  • Diameter suction cup: 50 mm

Accessories Composite Gripper SCG

  • For SCG flow grippers
  • Suction cups with 1.5 fold in FDA-compliant silicon
  • Diameter of suction area: 50 mm