Accessories Composite Gripper SCG

  • Flexible compressed air hose connection

Our Highlights...

  • Angle plug-in screw unions for compressed air hose connections
  • Exhaust air silencer

Your Benefits...

  • Compact and secure connection of the compressed air hose
  • Swivel angular connection for ease of alignment
  • Reduced noise generation, particularly when used close to persons
 

Individual items in the product family Accessories Composite Gripper SCG

 

SD G3/8-AG 40x80 SCG
SD G3/8-AG 40x80 SCG
10.01.30.00352
Silencer for vacuum generators
Thread 1: G3/8"-M
External diameter: 40 mm
Length: 80 mm
for: Composite gripper
STV-W G1/8-AG 6
STV-W G1/8-AG 6
10.08.02.00288
Screw plug connection, swivelling elbow
Thread G1: G1/8"-M
External hose diameter: 6 mm
Material: Plastic
STV-W M5-AG 6
STV-W M5-AG 6
10.08.02.00296
Screw plug connection, swivelling elbow
Thread G1: M5-M
External hose diameter: 6 mm
Material: Plastic