Accessories Composite Gripper SCG

  • Flexible compressed air hose connection

Our Highlights...

  • Angle plug-in screw unions for compressed air hose connections

Your Benefits...

  • Compact and secure connection of the compressed air hose
  • Swivel angular connection for ease of alignment
 

Individual items in the product family Accessories Composite Gripper SCG

STV-W G1/8-AG 6
STV-W G1/8-AG 6
10.08.02.00288
Screw plug connection, swivelling elbow
Thread G1: G1/8"-M
External hose diameter: 6 mm
Material: Plastic
STV-W M5-AG 6
STV-W M5-AG 6
10.08.02.00296
Screw plug connection, swivelling elbow
Thread G1: M5-M
External hose diameter: 6 mm
Material: Plastic