Composite Grippers SCG

  • Gripper for handling of composites
  • Handling of non-rigid and flexible workpieces
  • Handling of extremely thin, sensitive foils
  • Handling of blank circuit boards

Our Highlights...

  • Suction surface with suction openings placed close to each other
  • Integrated vacuum generation
  • Very high suction rate
  • High suction rate with minimum air consumption
  • Controlled air discharge
  • Axial or sideways mounting of gripper

Your Benefits...

  • Prevents the workpiece from being sucked in or damaged
  • Compact, ready-to-connect gripper unit
  • Safe gripping, even with porous materials
  • Low operating costs
  • No contamination of process area
  • Flexible mounting possibilities
 

Individual items in the product family Composite Grippers SCG

 

SCG 1xE100 A MA
SCG 1xE100 A MA
10.01.30.00092
Composite-Gripper for handling sensitive components
Number of ejectors: 1
Performance class: E100
with: Blow-off function
Mounting: Assembly axially
SCG 1xE100 A MA SDA
SCG 1xE100 A MA SDA
10.01.30.00359
Composite-Gripper for handling sensitive components
Number of ejectors: 1
Performance class: E100
with: Blow-off function
Mounting: Assembly axially
with: Axial silencer
SCG 1xE100 A MS
SCG 1xE100 A MS
10.01.30.00170
Composite-Gripper for handling sensitive components
Number of ejectors: 1
Performance class: E100
with: Blow-off function
Mounting: Assembly laterally
SCG 1xE100 A MS SDA
SCG 1xE100 A MS SDA
10.01.30.00360
Composite-Gripper for handling sensitive components
Number of ejectors: 1
Performance class: E100
with: Blow-off function
Mounting: Assembly laterally
with: Axial silencer
SAUG-FL SCG 40 POM
SAUG-FL SCG 40 POM
10.01.30.00030
Suction plate
External diameter D: 40 mm
Height H: 9.5 mm
Suction cup material:
Polyoxymethylene
for: Composite gripper
SAUG-FL SCG 60 POM
SAUG-FL SCG 60 POM
10.01.30.00031
Suction plate
External diameter D: 60 mm
Height H: 9.5 mm
Suction cup material:
Polyoxymethylene
for: Composite gripper