Flow Grippers SCG

  • Gripper solution for handling dry food products such as cookies, cakes and waffles
  • Handling of products that require a high suction flow rate due to their surface or geometry
  • The contact element made from FDA-compliant material allows for direct, repeated contact with food products

Our Highlights...

  • Contact element made from FDA-compliant silicone material
  • Very high suction flow rate
  • Compact suction bellows with 1.5 folds
  • Suction area with soft and flexible sealing lip
  • Dirt-resistant vacuum generator
  • Suction pad can be disassembled without tools

Your Benefits...

  • Suitable for direct use in the food product industry
  • Secure gripping even of porous, highly textured workpieces
  • High lateral stability even with rapid acceleration
  • Excellent sealing and damping on textured surfaces such as cookies with frosting
  • Long service intervals
  • Easy to clean
 

Individual items in the product family Flow Grippers SCG

 

SCG 1xE100 A MA
SCG 1xE100 A MA
10.01.30.00092
Composite-Gripper for handling sensitive components
Number of ejectors: 1
Performance class: E100
with: Blow-off function
Mounting: Assembly axially
SCG 1xE100 A MS
SCG 1xE100 A MS
10.01.30.00170
Composite-Gripper for handling sensitive components
Number of ejectors: 1
Performance class: E100
with: Blow-off function
Mounting: Assembly laterally
SAUG-SCG 50 SI-HD
Efficient
SAUG-SCG 50 SI-HD
10.01.30.00593
Flat suction cup (round)
Size: 50
Suction cup material: Silicone SI-HD