Feed Ejectors SEC

  • Gripping of very porous materials such as foams, textiles, paper and various recycling materials
  • Conveyance of light solids, such as polystyrene, plastic granulates, rice or other filling materials
  • Exhaust of non-aggressive vapors and gases

Our Highlights...

  • Special ejector with straight vacuum passage for very high volume flow rates at low vacuum values
  • Various models with different performance figures

Your Benefits...

  • Handling of very porous materials and low-loss transport of bulk goods; high efficiency
  • Optimum range of sizes for all applications
 

Individual items in the product family Feed Ejectors SEC

 

SEC-750
10.02.01.00081
Powerful ejector for very porous parts
Nozzle size: 75 mm
Suction rate (max): 518.4 m³/h
SEC-400 A2
10.02.01.01620
Powerful ejector for very porous parts
Suction rate (max): 135 m³/h
SEC-400
10.02.01.00080
Powerful ejector for very porous parts
Nozzle size: 40 mm
Suction rate (max): 135 m³/h
SEC-200 A2
10.02.01.01326
Powerful ejector for very porous parts
Nozzle size: 20 mm
Suction rate (max): 82.5 m³/h
SEC-200
10.02.01.00079
Powerful ejector for very porous parts
Nozzle size: 20 mm
Suction rate (max): 82.5 m³/h
SEC-100 A2
10.02.01.01691
Powerful ejector for very porous parts
Suction rate (max): 36.6 m³/h
SEC-100
10.02.01.00078
Powerful ejector for very porous parts
Nozzle size: 10 mm
Suction rate (max): 36.6 m³/h
SEC-60 A2
10.02.01.01155
Powerful ejector for very porous parts
Nozzle size: 6,0 mm
Suction rate (max): 12.9 m³/h
SEC-60
10.02.01.01079
Powerful ejector for very porous parts
Nozzle size: 6,0 mm
Suction rate (max): 12.9 m³/h