SAUG-SCG 50 SI-HD-65

Part no.: 10.01.30.00593

Suction cup (round)

Phase-out article
Size50
Height H31.5 mm
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 Shore A
Suct. cupsFlat suction cup FLSA
SAUG-SCG 50 SI-HD-65 602 B

The product family SAUG-SCG 50 SI-HD-65 phases out and is still available until 12-31-2025

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SAUG-SCG 50 SI-HD-65 602 B

SAUG-SCG 50 SI-HD-65
Attribute Value
D1 51 mm
Dmax (N) 39.60 mm
Dmax(S) 51.50 mm
dn 27 mm
Ds 50.30 mm
G1 M37x1-F
H 31.50 mm
LG1 5 mm
Z (Stroke) 4.20 mm
Attribute Value
Size 50
Pressure range (operating pressure) bar
Operating temperature °C
Number of folds 0
Weight 16.70 g
Holding force N
Air consumption m³/h
Air consumption l/min
Material hardness [Shore A] 65 Shore A
Suction rate m³/h
Suction rate l/min
Suction cup material Silicone SI-HD
Product family SAUG-SCG

Ordering information: SAUG-SCG 50 SI-HD-65

The flow gripper SCG for dry food s designed in two parts. In order to receive a complete gripper (flow gripper + suction cup) the following ordering steps are required:

  • Flow gripper (step1) – available for axial or sideways mounting
  • Suction cup (step 2)

Available accessories: plug-in screw union