Flow Grippers for Food Products SFG

  • Modular, compact gripper for handling dry food products even with a high degree of leakage
  • Contact element made of FDA-compliant material for direct contact with dry food products
  • Handling of delicate food products with minimal surface pressure
  • Handling of waffles or cookies, for example, with highly textured surfaces
  • Hygienically designed gripper made of food-safe materials

Our Highlights...

  • Compact and lightweight shape during high suction capacity
  • Suction area with soft and flexible sealing lip
  • Food-safe materials
  • Hygienically designed gripper
  • No tools required to remove suction cups

Your Benefits...

  • Suitable for highly dynamic processes
  • Excellent sealing and cushioning on textured surfaces and gentle gripping
  • Suitable for handling baked and confectionery goods
  • Easy to clean
  • High system availability
 

Individual items in the product family Flow Grippers for Food Products SFG

 

assets/Artikelbild/10.01.30.00911_03.jpg
New
SFG 1xE100 MS AR M4-IG
10.01.30.00911
Flow gripper for dry food made of FDA compliant material
Number of ejectors: 1
Performance class: E100
Mounting: laterally
with: Exhaust air connection axial