SFG 1xE100 MS AR M4-IG

Part no.: 10.01.30.00911

Flow gripper for dry food made of FDA compliant material

Number of ejectors1
Performance classE100
Mountingsideways
Add. functionExhaust air connection axial
SFG 1xE100 MS AR M4-IG
Attribute Value
B 25 mm
D 18 mm
D1 20.50 mm
d 6 mm
G1 M4-F
H 66.40 mm
H1 76.90 mm
H2 20.20 mm
H3 12.70 mm
H4 5.20 mm
H5 34.70 mm
L 53 mm
L2 36 mm
L3 13 mm
L4 35 mm
SW1 17 mm
X1 15 mm
Attribute Value
Pressure range (operating pressure) 1.0 ... 5.0 bar
Operating temperature 5 ... 75 °C
Mounting sideways
Add. function Exhaust air connection axial
Weight 108 g
Product family SFG
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SFG 1xE100 MS AR M4-IG

The flow gripper for food products SFG is delivered as a single component (without suction area/suction cup). To receive the complete gripper, the following ordering steps are required:

  • Flow gripper for food products SFG
  • Contact element of type SAUG-FL/SAUG-SFG – available in different sizes