Flow Grippers for Highly Structured Surfaces SCG-HSS

  • Compact flow gripper for handling dimensionally stable workpieces with highly structured surfaces such as assembled printed circuit boards
  • Reliable and gentle handling with minimum surface pressure even for workpieces with openings and low degree of occupancy
  • Protection against uncontrolled electrostatic discharge of sensitive components through ESD-compliant design
  • Teach-in of the respective surface contour without additional set-up times

Our Highlights...

  • Suction area with flexibly adjustable pin curtain
  • High suction capacity with minimum air consumption
  • Contact element made of dissipative ESD material
  • Compact design and low gripper weight
  • No set-up times, handling true to position

Your Benefits...

  • Very good sealing on strongly structured surfaces
  • Secure grip with low operating costs
  • Protection of sensitive workpieces by controlled discharge of electrostatic charges
  • Optimal for small components, combination of several grippers for larger workpieces
  • Highest process reliability with high throughput
 

Individual items in the product family Flow Grippers for Highly Structured Surfaces SCG-HSS

 

SCG-HSS 1xE100 AR 25 47
10.01.30.01058
Flow Grippers for handling structured surfaces
Number of ejectors: 1
Performance class: E100
with: Exhaust air connection axial
Stroke: 25 mm
Diameter Ds: 47 mm