Flow Grippers SCGS

  • Narrow design enables use in confined installation space and saves space when handling several products side by side at the same time
  • Flow gripper for handling of assembled and blank printed circuit boards
  • Minimal surface pressure and possibility of handling products with a low degree of occupancy enable reliable handling of workpieces with openings
  • Contact element made of FDA compliant material allows direct, repeated contact with dry foods such as biscuits and cakes

Our Highlights...

  • Particularly narrow and compact design
  • Gripping surface with soft and flexible sealing lip
  • Very high suction rate
  • High suction rate with minimum air consumption
  • Controlled air discharge

Your Benefits...

  • Space-saving variant for cramped installation spaces
  • Very good sealing, damping on structured surfaces
  • Safe gripping, even with porous materials
  • Low operating costs
  • No contamination of process area
 

Individual items in the product family Flow Grippers SCGS

 

SCGS 1xE100 A MS AR M20x1-AG
10.01.30.00796
Flow Grippers for handling sensitive components
Number of ejectors: 1
Performance class: E100
with: Blow-off function
Mounting: Assembly laterally
with: Exhaust air connection axial