Suction Cups for Flow Grippers SCG

  • Handling of composite textiles
  • Handling of non-rigid and unstable components
  • Handling of extremely thin, delicate plastic films and glass
  • Handling of blank and assembled printed circuit boards
  • Handling of dry food products

Our Highlights...

  • Contact elements made from FDA-compliant POM or SI-55 or SI-HD or from anti-static NBR-AS
  • Very high suction flow rate
  • Compact suction bellows; suction surface with soft and flexible sealing lip
  • Suction surface made from POM with closely spaced suction openings
  • No tools required to remove suction cups

Your Benefits...

  • Dissipation of potential electrical charges, direct use in the food industry
  • Reliable gripping of even porous, highly textured workpieces
  • High lateral stability, even at high accelerations; excellent sealing and shock absorption on textured surfaces, such as cookies with frosting
  • Prevents workpiece from being sucked in and damaged
  • Easy cleaning
 

Individual items in the product family Suction Cups for Flow Grippers SCG

 

  1. 1
  2. 2
SAUG-SCG 50 SI-HD
10.01.30.00593
Flat suction cup (round)
Size: 50
Suction cup material: Silicone SI-HD
SAUG-FL SCG 60 POM
10.01.30.00031
Suction plate
External diameter D: 60 mm
Height H: 9.5 mm
Suction cup material:
Polyoxymethylene
Workpiece temperature max.: 80 °C
for: Flow Grippers
SAUG-FL SCG 40 POM
10.01.30.00030
Suction plate
External diameter D: 40 mm
Height H: 9.5 mm
Suction cup material:
Polyoxymethylene
Workpiece temperature max.: 80 °C
for: Flow Grippers
SAUG-SCG 30 SI-HD
10.01.30.00655
Flat suction cup (round)
Size: 30
Suction cup material: Silicone SI-HD
SAUG-SCG 40 SI-HD
10.01.30.00660
Flat suction cup (round)
Size: 40
Suction cup material: Silicone SI-HD
SAUG-SCG 20 SI-HD
10.01.30.00661
Flat suction cup (round)
Size: 20
Suction cup material: Silicone SI-HD
SAUG-SCG 20 NBR-AS-55
10.01.30.00716
Flat suction cup (round)
Size: 20
Suction cup material:
Nitrile rubber NBR-antistat
Material hardness: 55 °Sh
SAUG-SCG 30 NBR-AS-55
10.01.30.00717
Flat suction cup (round)
Size: 30
Suction cup material:
Nitrile rubber NBR-antistat
Material hardness: 55 °Sh
SAUG-SCG 40 NBR-AS-55
10.01.30.00718
Flat suction cup (round)
Size: 40
Suction cup material:
Nitrile rubber NBR-antistat
Material hardness: 55 °Sh
SAUG-SCG 50 NBR-AS-55
10.01.30.00719
Flat suction cup (round)
Size: 50
Suction cup material:
Nitrile rubber NBR-antistat
Material hardness: 55 °Sh

  1. 1
  2. 2