Suction cups for flow grippers SCGS

  • Handling of products from areas such as electronics and packaging
  • Handling of blank and assembled printed circuit boards
  • Handling of non-rigid and unstable components
  • Handling of composite textiles
  • Handling of extremely thin, delicate plastic films and glass
  • Handling of dry food products

Our Highlights...

  • Contact elements made from FDA-compliant POM SI-HD or from antistatic NBR-AS, NBR-ESD
  • Very high suction flow rate
  • Compact suction bellows; suction surface with soft and flexible sealing lip
  • Suction surface made from POM with closely spaced suction openings
  • No tools required to remove suction cups

Your Benefits...

  • Dissipation of potential electrical charges, direct use in the food industry
  • Reliable gripping of even porous, highly textured workpieces
  • High lateral stability, even at high accelerations; excellent sealing and shock absorption on textured surfaces, such as cookies with frosting
  • Prevents workpiece from being sucked in and damaged
  • Easy cleaning
 

Individual items in the product family Suction cups for flow grippers SCGS

 

SAUG-FL SCGS 30 POM
10.01.30.00894
Suction plate
External diameter D: 30 mm
Height H: 9.5 mm
Suction cup material:
Polyoxymethylene
Workpiece temperature max.: 80 °C
for: Flow Grippers
SAUG-SCGS 20 SI-HD-65
10.01.30.00916
Suction cup (round)
Size: 20
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
SAUG-SCGS 30 SI-HD-65
10.01.30.00917
Suction cup (round)
Size: 30
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
SAUG-SCGS 40 SI-HD-65
10.01.30.00918
Suction cup (round)
Size: 40
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
SAUG-SCGS 50 SI-HD-65
10.01.30.00919
Suction cup (round)
Size: 50
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
SAUG-SCGS 20 NBR-ESD-55
10.01.30.00802
Suction cup (round)
Size: 20
Suction cup material:
Nitrile rubber NBR-dissipative
Material hardness: 55 °Sh
SAUG-SCGS 30 NBR-ESD-55
10.01.30.00876
Suction cup (round)
Size: 30
Suction cup material:
Nitrile rubber NBR-dissipative
Material hardness: 55 °Sh
SAUG-SCGS 40 NBR-ESD-55
10.01.30.00914
Suction cup (round)
Size: 40
Suction cup material:
Nitrile rubber NBR-dissipative
Material hardness: 55 °Sh
SAUG-SCGS 50 NBR-ESD-55
10.01.30.00915
Suction cup (round)
Size: 50
Suction cup material:
Nitrile rubber NBR-dissipative
Material hardness: 55 °Sh