Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup (round)
Size | 50 |
Suction cup material | Silicone SI metal detectable |
Material hardness [Shore A] | 55 Shore A |
Suct. cups | Bell. suct. cup f. SCG(S) |
Attribute | Value |
---|---|
Dmax (N) | 25 mm |
Dmax(S) | 52 mm |
dn | 27 mm |
Ds | 49.40 mm |
G1 | M20x1-F |
H | 31.50 mm |
LG1 | 6.50 mm |
Z (Stroke) | 8 mm |
Attribute | Value |
---|---|
Size | 50 |
Suction cup material | Silicone SI metal detectable |
Material hardness [Shore A] | 55 Shore A |
Weight | 19.70 g |
Product family | SAUG-SCGS |
Ordering information: SAUG-SCGS 50 SI-MD-55 602 B
The flow gripper SCGS is constructed in two parts. To obtain a complete gripper (flow gripper + suction cup), the following ordering steps are necessary:
Available accessories: screw in push fitting