Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup (round)
Size | 20 |
Suction cup material | Silicone SI-HD |
Material hardness [Shore A] | 65 Shore A |
Suct. cups | Bell. suct. cup f. SCG(S) |
Attribute | Value |
---|---|
Dmax (N) | 25 mm |
Dmax(S) | 25 mm |
dn | 15 mm |
Ds | 21.50 mm |
G1 | M20x1-F |
H | 22.50 mm |
LG1 | 5 mm |
Z (Stroke) | 3 mm |
Attribute | Value |
---|---|
Size | 20 |
Suction cup material | Silicone SI-HD |
Material hardness [Shore A] | 65 Shore A |
Weight | 9.40 g |
Product family | SAUG-SCGS |
Ordering information: SAUG-SCGS 20 SI-HD-65 602 B
The flow gripper SCGS is constructed in two parts. To obtain a complete gripper (flow gripper + suction cup), the following ordering steps are necessary:
Available accessories: screw in push fitting