Flow Grippers

Besides the handling of composite textiles, these grippers are ideally suited to extremely thin, sensitive plastic films, thin glass and blank printed circuit boards. The integrated vacuum generation allows a high flow rate at a moderate vacuum level. The suction areas with suction openings positioned closely to one another prevent the workpieces from being sucked in and damaged.
 

Suction Cups for Flow Grippers SCG

  • Diameter of suction area: 40 mm and 60 mm, suction cup: 20 mm to 50 mm
  • Suction surfaces made from FDA-compliant POM
  • Suction cup with 1.5 folds made from FDA-compliant SI-55 or SI-HD silicone or anti-satic NBR-AS

Flow Grippers SCG

  • Suction rate: 270 l/min to 650 l/min
  • Diameter suction plate: 20 mm to 60 mm