Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum lifting cylinder for rapid separation of paper and plastic film
Stroke Z | 28 mm |
Vacuum connection | G1/8"-F |
Suction cup connection | G1/8"-F |
Attribute | Value |
---|---|
D | 50 mm |
D1 | 14 mm |
G1 | G1/8"-F |
G2 | G1/8"-F |
G3 | M8-F |
G4 | M8-F |
H | 97 mm |
H1 | 67 mm |
H2 | 10 mm |
H3 | 10 mm |
L | 50 mm |
LG1 | 8 mm |
LG2 | 10 mm |
LG3 | 12 mm |
LG4 | 12 mm |
Z (Stroke) | 28 mm |
Attribute | Value |
---|---|
Holding force | 9 N |
Air consumption | 66.70 l/min |
Air consumption | 4.00 m³/h |
Cycle time | 0.80 s |
Weight | 0.36 kg |
Product family | HS |
Ordering information: HS 28-32 G1/8-IG
Vacuum lifting cylinder HS is delivered as a ready to connect product with the desired properties. The delivery does not include a suction cup.