Magnetic gripper

The magnetic grippers from Schmalz make it easier to handle complex laser-cut ferromagnetic workpieces. The permanent magnet is moved over compressed air. This is how the magnetic workpiece is gripped and deposited again.
 

Magnetic Grippers SGM

  • Diameter: 30 to 70 mm
  • Holding force: 35 to 290 N

Holder System Magnetic Grippers SGM

  • Different connection options: Bolts with slot Ø 19 mm or ball Ø 28.5 mm

Magnetic Grippers SGM-HP/-HT

  • Diameter: 20 to 50 mm
  • Holding force: 28 to 560 N

Holder System Magnetic Grippers SGM-HP/-HT

  • Different connection options: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm)