Holder System Magnetic Grippers SGM

  • For connecting magnetic grippers to the gripping system.

Our Highlights...

  • Tooling can be connected on different sides of the gripper
  • Connection via standardized shapes
  • HTS…D design for block mounting and for mounting of two grippers

Your Benefits...

  • Universal use and mounting
  • Fast, reliable adaptation to different workpiece geometries
  • Rapid set-up, replacement, and reusability of components
 

Individual items in the product family Holder System Magnetic Grippers SGM

 

HTS-A2 SGM 30/40
10.01.17.00169
Holder system
Cross-beam connection:
Bolt with slot Ø19mm
for: Magnetic gripper
Size: 30/40
HTS-A3 SGM 30/40
10.01.17.00170
Holder system
Cross-beam connection:
Ball head 28.5 mm
for: Magnetic gripper
Size: 30/40
HTS-A2 SGM 50/70
10.01.17.00172
Holder system
Cross-beam connection:
Bolt with slot Ø19mm
for: Magnetic gripper
Size: 50/70
HTS-A3 SGM 50/70
10.01.17.00173
Holder system
Cross-beam connection:
Ball head 28.5 mm
for: Magnetic gripper
Size: 50/70
HTS-A2 D SGM 30/40
10.01.17.00175
Holder system
Cross-beam connection:
Bolt with slot Ø19mm
Shape: Double block
for: Magnetic gripper
Size: 30/40
HTS-A3 D SGM 30/40
10.01.17.00176
Holder system
Cross-beam connection:
Ball head 28.5 mm
Shape: Double block
for: Magnetic gripper
Size: 30/40
HTS-A2 D SGM 50/70
10.01.17.00178
Holder system
Cross-beam connection:
Bolt with slot Ø19mm
Shape: Double block
for: Magnetic gripper
Size: 50/70
HTS-A3 D SGM 50/70
10.01.17.00179
Holder system
Cross-beam connection:
Ball head 28.5 mm
Shape: Double block
for: Magnetic gripper
Size: 50/70