Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Complete set for connecting integrating a magnetic gripper to lightweight robots
Construction use | Magnetic gripper sensor preparation |
Norm | DIN EN ISO 9409-1 |
Attribute | Value |
---|---|
D | 75 mm |
d | 4 mm |
d1 | 6.10 mm |
Dmk | 50 mm |
G1 | M6-M |
H | 74 mm |
H1 | 83.20 mm |
LG1 | 7 mm |
W | 15 ° |
Attribute | Value |
---|---|
Angle | 45 ° |
Size | 40 |
Weight | 0.35 kg |
Ordering information: ROB-SET-SGM-SV-40 9409-1
The handling set SGM-SV is supplied assembled. The product consists of:
Available spare parts: Friction ring for gripping surface
Available accessories: Proximity switch, prisms for gripping round and rounded workpieces, adapter flanges, flange extension, energy chain with UR-cap