Holder System Magnetic Grippers SGM

  • For connecting magnetic grippers to the gripping system.
Product Highlights
  • Universally applicable, since tooling connection is possible on different sides of the gripper
  • Fast, reliable adaptation to a wide variety of workpieces thanks to standardized connection options
  • Quick assembly, change and reuse of assemblies with HTS...D design for interlocking two grippers
  • HTS version for mounting one gripper
  • HTS...D version for block-mounting and mounting of two grippers
  • Bolts with slot Ø 19 mm (A2) or ball Ø 28.5 mm (A3)
  • Different connection options: Bolts with slot Ø 19 mm or ball Ø 28.5 mm
The matching documentation for this product is available in this section.

Documents

Language

Filter by