HTS-A2 SGM-HP 20 OP

Part no.: 10.01.17.00565

Holder system

Connection 1Bolt with slot Ø19mm
Construction useMagnetic gripper SGM-HP
Size20
HTS-A2 SGM-HP 20 OP
Attribute Value
B 15 mm
d 3.40 mm
D 19 mm
H 9.90 mm
H1 37.80 mm
H2 6 mm
H3 25.90 mm
H4 26.80 mm
L 63 mm
X1 55 mm
Y1 6.50 mm
Attribute Value
Size 20
Material Aluminum
Weight 44 g
Size 20

Ordering information: HTS-A2 SGM-HP 20 OP