SGM-HP 50 G1/4-IG

Part no.: 10.01.17.00282

Magnetic gripper for handling metal sheets with holes

SocketG1/4"-F
Pressure range (operating pressure)2.5 ... 6.0 bar
Holding force max. friction ring385 N
Holding force max. without friction ring560 N
SGM-HP 50 G1/4-IG
Attribute Value
B 50.70 mm
B2 31.20 mm
D 50 mm
G1 G1/4"-F
G2 G1/8"-F
G4 M5-F
G5 M4-F
H 123.40 mm
H2 15.70 mm
L2 41.50 mm
LG1 10 mm
LG2 6 mm
LG4 6.50 mm
X1 100 mm
Y1 15 mm


Note: Contact surface of grippers without friction ring (stadium-shaped) corresponds to dimension D x B2; with friction ring (round) dimension D
Attribute Value
Holding force max. without friction ring 560 N
Holding force max. friction ring 385 N
Sheet thickness opt f. holding force max. 6 mm
Holding force 2mm-sheet without friction ring 415 N
Holding force 2mm-sheet friction ring 290 N
Remaining force 0.30 N
Pressure range (operating pressure) 2.5 ... 6.0 bar
Installation position BEL
Control valve Bistable
Operating temperature 5 ... 70 °C
Weight 770 g
Product family SGM-HP-HT


Note: The specified holding forces are static values under optimal conditions (primarily depending on material and surface characteristics). For system designs, a safety factor of S = 3 must be applied. Holding forces SGM-HT-HP at 20 °C; can be used for workpiece temperatures up to 350 °C (depending on process conditions), the influence of temperature can reduce holding forces by up to 30%
The documentation is also fully available in English.

Documents

Language

Ordering information: SGM-HP 50 G1/4-IG

Magnet gripper SGM-HP/-HT is delivered assembled. The assembly consists of:

  • Gripper SGM-HP with friction ring PU - available in various diameters
  • Gripper SGM-HT with steel gripping surface for robust applications - available in various diameters
  • Friction ring made of the material PU (only for SGM-HP)
  • Optional friction ring HT2 for high-temperature applications (only for SGM-HT)
  • Optional proximity switch (only for SGM-HP)

 

Available spare parts: friction ring PU for SGM-HP

Available accessories: proximity switch, holder system, mounting element (ADP), friction ring HT2, protection element