Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Magnetic gripper for handling metal sheets with holes
Size | 40x121 |
Pressure range (operating pressure) | 2.5 ... 6.0 bar |
Holding force (max.) | 1,170 N |
Attribute | Value |
---|---|
B | 40 mm |
G2 | G1/8"-F |
G4 | M5-F |
G5 | M6-F |
H | 101.70 mm |
H2 | 36.70 mm |
H3 | 33.60 mm |
H4 | 2.60 mm |
LG2 | 6 mm |
LG4 | 7 mm |
LG5 | 6.50 mm |
WD2 | 63 mm |
X1 | 57 mm |
X2 | 20 mm |
X3 | 60 mm |
Y1 | 40 mm |
Y2 | 81 mm |
Y3 | 16 mm |
Hole spacing Y4 | 30 mm |
Attribute | Value |
---|---|
Sheet thickness opt f. holding force max. | 4 mm |
Holding force (max.) | 1170 N |
Remaining force | 1.80 N |
Pressure range (operating pressure) | 2.5 ... 6.0 bar |
Installation position | BEL |
Control valve | Bistable |
Operating temperature | 5 ... 150 °C |
Working temperature max. | 350 °C |
Weight | 1500 g |
Ordering information: SGM-HT-HP 40x121
The magnetic gripper SGM-HP/-HT (multiple) is delivered assembled.
The assembly consists of: