Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Magnetic gripper for handling metal sheets with holes, Stainless-steel housing base
Size | 30 |
Socket | G1/8"-F |
Holding force max. friction ring | 35 N |
Pressure range (operating pressure) | 3.5 ... 6.0 bar |
Attribute | Value |
---|---|
B | 30.10 mm |
D | 29.50 mm |
d | 16.50 mm |
G1 | G1/8"-F |
G2 | G1/8"-F |
G4 | M4-F |
H | 70.20 mm |
LG1 | 7 mm |
LG2 | 6 mm |
LG4 | 5 mm |
X1 | 46 mm |
Y1 | 12 mm |
Attribute | Value |
---|---|
Holding force max. friction ring | 35 N |
Remaining force | 0.30 N |
Pressure range (operating pressure) | 3.5 ... 6.0 bar |
Installation position | BEL |
Control valve | Bistable |
Operating temperature | 5 ... 70 °C |
Weight | 191 g |
Product family | SGM |
Ordering information: SGM-HD 30 G1/8-IG
Magnet gripper SGM is delivered assembled. It is available in three versions:
Available spare parts: friction ring, proximity switch
Available accessories: holder hystem