Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Magnetic gripper for handling metal sheets with holes
Size | 50 |
Socket | G1/4"-F |
Holding force max. friction ring | 180 N |
Pressure range (operating pressure) | 3.5 ... 6.0 bar |
Add. function | Sensor NPN |
Electrical connection | Male connect M12, 4 pol |
Attribute | Value |
---|---|
B | 50.70 mm |
D | 50 mm |
d | 35 mm |
G1 | G1/4"-F |
G2 | G1/8"-F |
G3 | M12x1-M |
G4 | M5-F |
H | 80.20 mm |
LG1 | 11 mm |
LG2 | 6 mm |
LG4 | 7 mm |
Lk | 300 mm |
X1 | 58 mm |
Y1 | 15 mm |
Attribute | Value |
---|---|
Holding force max. friction ring | 180 N |
Remaining force | 0.30 N |
Pressure range (operating pressure) | 3.5 ... 6.0 bar |
Installation position | BEL |
Control valve | Bistable |
Operating temperature | 5 ... 70 °C |
Weight | 445 g |
Product family | SGM |
Ordering information: SGM-S 50 G1/4-IG NPN
Magnet gripper SGM is delivered assembled. It is available in three versions:
Available spare parts: friction ring, proximity switch
Available accessories: holder hystem