Magnetic Grippers SGM

  • Magnetic gripper for handling of perforated metal sheets, complex laser-cut workpieces and metal sheets with holes and apertures
  • Handling of ferromagnetic workpieces

Our Highlights...

  • Safe gripping by a permanent magnet
  • Compact and lightweight design
  • Easily replaceable friction ring
  • Optional side connection for tooling
  • Option to interlock two magnetic grippers (HTS...D)
  • Piston control (only in series SGM-S in PNP or NPN version with IO-Link)

Your Benefits...

  • No electric power required
  • Minimal space requirements, low total weight
  • High shear forces can be achieved
  • Flexible mounting options
  • Optimal for oblong workpieces
  • Recognition of piston position via Hall effect sensor
 

Individual items in the product family Magnetic Grippers SGM

 

  1. 1
  2. 2
SGM-HD-S 70 G1/4-IG PNP
SGM-HD-S 70 G1/4-IG PNP
10.01.17.00354
Magnetic gripper for handling metal sheets with holes
Size: 70
Socket: G1/4"-F
Holding force max friction ring: 290 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
Additional function: Sensor PNP
Interface Connection 1:
Male connect M12, 4 pol
SGM-S 70 G1/4-IG NPN
SGM-S 70 G1/4-IG NPN
10.01.17.00219
Magnetic gripper for handling metal sheets with holes
Size: 70
Socket: G1/4"-F
Holding force max friction ring: 290 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
Additional function: Sensor NPN
Interface Connection 1:
Male connect M12, 4 pol
SGM-S 70 G1/4-IG PNP
SGM-S 70 G1/4-IG PNP
10.01.17.00203
Magnetic gripper for handling metal sheets with holes
Size: 70
Socket: G1/4"-F
Holding force max friction ring: 290 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
Additional function: Sensor PNP
Interface Connection 1:
Male connect M12, 4 pol
SGM-HD 70 G1/4-IG
SGM-HD 70 G1/4-IG
10.01.17.00272
Magnetic gripper for handling metal sheets with holes, Stainless-steel housing base
Size: 70
Socket: G1/4"-F
Holding force max friction ring: 290 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
SGM 70 G1/4-IG
SGM 70 G1/4-IG
10.01.17.00165
Magnetic gripper for handling metal sheets with holes
Size: 70
Socket: G1/4"-F
Holding force max friction ring: 290 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
SGM-HD-S 50 G1/4-IG PNP
SGM-HD-S 50 G1/4-IG PNP
10.01.17.00270
###EMPTY_IN_PIM###
###EMPTY_IN_PIM###
SGM-S 50 G1/4-IG NPN
SGM-S 50 G1/4-IG NPN
10.01.17.00218
Magnetic gripper for handling metal sheets with holes
Size: 50
Socket: G1/4"-F
Holding force max friction ring: 180 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
Additional function: Sensor NPN
Interface Connection 1:
Male connect M12, 4 pol
SGM-S 50 G1/4-IG PNP
SGM-S 50 G1/4-IG PNP
10.01.17.00202
Magnetic gripper for handling metal sheets with holes
Size: 50
Socket: G1/4"-F
Holding force max friction ring: 180 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
Additional function: Sensor PNP
Interface Connection 1:
Male connect M12, 4 pol
SGM-HD 50 G1/4-IG
SGM-HD 50 G1/4-IG
10.01.17.00273
Magnetic gripper for handling metal sheets with holes, Stainless-steel housing base
Size: 50
Socket: G1/4"-F
Holding force max friction ring: 180 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
SGM 50 G1/4-IG
SGM 50 G1/4-IG
10.01.17.00164
Magnetic gripper for handling metal sheets with holes
Size: 50
Socket: G1/4"-F
Holding force max friction ring: 180 N
Pressure range (operating pressure):
3.5 ... 6.0 bar

  1. 1
  2. 2