Magnetic Grippers SGM

  • Magnetic gripper for handling of perforated metal sheets, complex laser-cut workpieces and metal sheets with holes and apertures
  • Handling of ferromagnetic workpieces

Our Highlights...

  • Safe gripping by a permanent magnet
  • Compact and lightweight design
  • Easily replaceable friction ring
  • Optional side connection for tooling
  • Option to interlock two magnetic grippers (HTS...D)
  • Piston control (only in series SGM-S in PNP or NPN version with IO-Link)

Your Benefits...

  • No electric power required
  • Minimal space requirements, low total weight
  • High shear forces can be achieved
  • Flexible mounting options
  • Optimal for oblong workpieces
  • Recognition of piston position via Hall effect sensor
 

Individual items in the product family Magnetic Grippers SGM

 

  1. 1
  2. 2
SGM 30 G1/8-IG
SGM 30 G1/8-IG
10.01.17.00162
Magnetic gripper SGM 30 G1/8-IG
Diameter: 30 mm
Socket: G1/8"-F
Holding force: 35 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
SGM-HD 30 G1/8-IG
SGM-HD 30 G1/8-IG
10.01.17.00184
Magnetic gripper SGM-HD 30 G1/8-IG robuste Ausführung, Boden Edelstahl
Socket: G1/8"-F
Diameter: 30 mm
Holding force: 35 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
SGM-S 30 G1/8-IG PNP
SGM-S 30 G1/8-IG PNP
10.01.17.00200
Magnetic gripper SGM-S 30 G1/8-IG PNP
Diameter: 30 mm
Socket: G1/8"-F
Additional function: Sensor PNP
Holding force: 35 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
Interface Connection 1:
Male connect M12, 4 pol
SGM-S 30 G1/8-IG NPN
SGM-S 30 G1/8-IG NPN
10.01.17.00216
Magnetic gripper SGM-S 30 G1/8-IG NPN
Diameter: 30 mm
Socket: G1/8"-F
Additional function: Sensor NPN
Holding force: 35 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
Interface Connection 1:
Male connect M12, 4 pol
SGM-HD-S 30 G1/8-IG PNP
SGM-HD-S 30 G1/8-IG PNP
10.01.17.00352
Magnetic gripper for handling metal sheets with holes
Diameter: 30 mm
Socket: G1/8"-F
Additional function: Sensor PNP
Holding force: 35 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
Interface Connection 1:
Male connect M12, 4 pol
SGM 40 G1/4-IG
SGM 40 G1/4-IG
10.01.17.00163
Magnetic gripper SGM 40 G1/4-IG
Diameter: 40 mm
Socket: G1/4"-F
Holding force: 100 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
SGM-HD 40 G1/4-IG
SGM-HD 40 G1/4-IG
10.01.17.00185
Magnetic gripper SGM-HD 40 G1/4-IG robuste Ausführung, Boden Edelstahl
Socket: G1/4"-F
Diameter: 40 mm
Holding force: 100 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
SGM-S 40 G1/4-IG PNP
SGM-S 40 G1/4-IG PNP
10.01.17.00201
Magnetic gripper SGM-S 40 G1/4-IG PNP
Diameter: 40 mm
Socket: G1/4"-F
Additional function: Sensor PNP
Holding force: 100 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
Interface Connection 1:
Male connect M12, 4 pol
SGM-S 40 G1/4-IG NPN
SGM-S 40 G1/4-IG NPN
10.01.17.00217
Magnetic gripper SGM-S 40 G1/4-IG NPN
Diameter: 40 mm
Socket: G1/4"-F
Additional function: Sensor NPN
Holding force: 100 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
Interface Connection cable:
Male connect M12, 4 pol
SGM-HD-S 40 G1/4-IG PNP
SGM-HD-S 40 G1/4-IG PNP
10.01.17.00348
Magnetic gripper SGM-HD-S 40 G1/4-IG PNP mit Edelstahlboden
Diameter: 40 mm
Socket: G1/4"-F
Additional function: Sensor PNP
Holding force: 100 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
Interface Connection cable:
Male connect M12, 4 pol

  1. 1
  2. 2