Needle gripper

Needle grippers provide the option of reliable gripping of workpieces which are difficult to grip using vacuum as well as highly porous materials. Intersecting needles ensure an optimal holding force. These special grippers are particularly suitable, for example, for textiles, fiber composite materials or fleeces.
 

Needle Grippers SNG-AP

  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm (variable)

Electric Needle Grippers SNGi-AE

  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm

Needle Grippers SNG-V

  • Needle diameter: 0.8 mm to 1.5 mm
  • Number of needles: 6 and 10
  • Needle stroke: 0 mm to 25 mm (variable)

Needle Grippers SNG-M

  • Needle diameter: 0.8 mm
  • Number of needles: 4
  • Needle stroke: 3.0 mm

Needle Grippers SNG-DL

  • Needle diameter: 1.2 / 2.0 mm
  • Number of needles: 24
  • Needle stroke: 17,5 mm

Needle Grippers SNG-RV

  • Needle diameter: 1.2 mm
  • Number of needles: 16
  • Needle stroke (RV): 0 to 4.5 mm (variable)

Needle Grippers SNG-D / DV

  • Needle diameter: 0.8 / 1.2 mm
  • Number of needles: 24
  • Needle stroke (D): 7.0 mm
  • Needle stroke (DV): 0 to 7.0 mm (variable)

Needle Grippers SNG-BV

  • Needle diameter: 1.2 mm
  • Number of needles: 10
  • Needle stroke: 0 mm to 7 mm (variable)
  • Floating suction cup: Diameter: 100 mm Holding force: 42 N; 4 upright positioning needles with a 0.8 mm diameter and 9 mm needle stroke

Accessories Needle Grippers SNG-AP

  • Components for connection of pneumatic needle grippers SNG-AP

Accessories Needle Grippers SNGi-AE

  • Components for connection of electrical needle grippers SNGi-AE

Accessories Needle Grippers SNG-V

  • Components for connecting SNG-V pneumatic needle grippers

Accessories Needle Grippers SNG-M

  • For SNG-M needle gripper
  • Needle diameter: 0.8 mm
  • Number of needles: 4
  • Needle stroke: 3.0 mm

Accessories Needle Grippers SNG-BV

  • Components for connecting SNG-BV pneumatic needle grippers