Accessories Needle Grippers SNG-AP

  • For connecting needle grippers to the gripper system and to the media supply.

Our Highlights...

  • Tooling can be connected on different sides of the gripper
  • Connection via standardized shapes
  • Retrofit kit sensor for monitoring the gripper end position

Your Benefits...

  • Universal use and mounting
  • Fast, reliable adaptation to different workpiece geometries
  • Rapid set-up, replacement, and reusability of components
  • Status information of both needle end position of the gripper (needle extended or needle inserted) to higher-level control unit
 

Individual items in the product family Accessories Needle Grippers SNG-AP

 

SET SNG AP-Sensor
10.01.29.00400
Retrofit kit
for: Needle gripper
Size: AP-Sensor
contains: Sensor + Fixing material
HTS-A2 AP SNG
10.01.29.00402
Holder system
Cross-beam connection:
Bolt with slot Ø19mm
Shape: with adapterplate
for: Needle gripper
HTS-A3 AP SNG AP/AE
10.01.29.00322
Holder system
Cross-beam connection:
Ball head 28.5 mm
Shape: with adapterplate
for: Needle gripper
Size: AP/AE
BEF-PL 38x15x11.5 G1/4-IG SNG
10.01.29.00403
Mounting plate
Length L: 38 mm
Width B: 15 mm
Height H: 11.5 mm
Thread G1: G1/4"-F
for: Needle gripper
STV-W M5-AG 6
10.08.02.00296
Push-in Fitting, swivelling elbow
Thread G1: M5-M
External hose diameter: 6 mm
Material: Plastic
STV-GE M5-AG 6
10.08.02.00201
Push-in Fitting, straight
Thread G1: M5-M
External hose diameter: 6 mm
Material: Brass
Surface: nickel plated
Ambient temperature: -20 ... 80 °C
VSL 6-4 PU
10.07.09.00002
Hose for vacuum and compressed-air systems
External diameter D: 6 mm
Internal diameter d: 4 mm
Length (max): 500 m
Material: PU
Installation radius (min): 35 mm
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -20 ... 90 °C
SCHR 4762 M4x8 ST-8.8 VZ
20.01.02.00262
Machine screw
Standard: ISO 4762
Thread G: M4
Length L: 8 mm
Material: Steel
Strength class: 8.8
Surface: galvanised