Accessories Needle Grippers SNGi-AE

  • For the connection of needle grippers to the gripper system and electrical interfaces.

Our Highlights...

  • Tooling connection is possible on different sides of the gripper
  • Connection via standardized shapes
  • Standardized connection cable and connection distributor for IO link connection

Your Benefits...

  • Universal use and mounting
  • Fast, reliable adaptation to different workpiece geometries
  • Rapid set-up, replacement, and reusability of components
  • Simple, industry-standard cable connection
 

Individual items in the product family Accessories Needle Grippers SNGi-AE

 

HTS-A3 AP SNG AP/AE
10.01.29.00322
Holder system
Cross-beam connection:
Ball head 28.5 mm
Shape: with adapterplate
for: Needle gripper
Size: AP/AE
HTS-A2 AP SNG
10.01.29.00402
Holder system
Cross-beam connection:
Bolt with slot Ø19mm
Shape: with adapterplate
for: Needle gripper
BEF-PL 38x15x11.5 G1/4-IG SNG
10.01.29.00403
Mounting plate
Length L: 38 mm
Width B: 15 mm
Height H: 11.5 mm
Thread G1: G1/4"-F
for: Needle gripper
ASV IO-L-A B-M12-5 2xS-M12-4
10.02.02.04336
Connection distributor
for: IO-Link class A
Interface Connection 2:
2xConnect M12, 4 pol
Length L: 1000 mm
VSL 6-4 PU
10.07.09.00002
Hose for vacuum and compressed-air systems
External diameter D: 6 mm
Internal diameter d: 4 mm
Length (max): 500 m
Material: PU
Installation radius (min): 35 mm
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -20 ... 90 °C
STV-GE M5-AG 6
10.08.02.00201
Push-in Fitting, straight
Thread G1: M5-M
External hose diameter: 6 mm
Material: Brass
Surface: nickel plated
Ambient temperature: -20 ... 80 °C
STV-W M5-AG 6
10.08.02.00296
Push-in Fitting, swivelling elbow
Thread G1: M5-M
External hose diameter: 6 mm
Material: Plastic
ASK B-M12-5 1000 S-M12-5
21.04.05.00158
Connection cable
Interface Connection 1:
Fem connect M12, 5 pol
Cable length: 1000 mm
Interface Connection 2:
Male connect M12, 5 pol
Material: PUR-Cable
ASK B-M12-5 2000 S-M12-5
21.04.05.00211
Connection cable
Interface Connection 1:
Fem connect M12, 5 pol
Cable length: 2000 mm
Interface Connection 2:
Male connect M12, 5 pol
Material: PUR-Cable