Needle Grippers SNG-AP

  • Needle gripper for handling non-rigid and highly porous materials (primarily textiles)
  • Handling materials that are difficult to grip using vacuum such as composite textiles, fleece, filter materials, insulation and foam materials etc.
  • Flexible handling of materials with changing stacking height due to free selectable stroke adjustment

Our Highlights...

  • Intersecting needles and small gripping area
  • Blow off function for fast and reliable load release
  • Tool-free simultaneous needle stroke adjustment up to a maximum of 20 mm
  • Low weight and double-acting pneumatic cylinders

Your Benefits...

  • Safe handling, even of small and very unstable workpieces
  • High level of process reliability and exact positioning; short cycle times
  • Individual adaptation to the workpiece geometry; fast start of operations and short set-up time
  • High acceleration for minimized cycle times
 

Individual items in the product family Needle Grippers SNG-AP

 

SNG-AP 10 0.8 V 3
10.01.29.00340
Pneumatic needle gripper in maintenance-friendly design infinitely adjustable stroke
Number of needles: 10
Needle diameter: 0.8 mm
Needle stroke Z(NA): 3 mm
Pressure range (operating pressure):
3.0 ... 6.0 bar
SNG-AP 10 0.8 V 10
10.01.29.00361
Pneumatic needle gripper in maintenance-friendly design infinitely adjustable stroke
Number of needles: 10
Needle diameter: 0.8 mm
Needle stroke Z(NA): 10 mm
Pressure range (operating pressure):
3.0 ... 6.0 bar
SNG-AP 10 1.2 V 20
10.01.29.00362
Pneumatic needle gripper in maintenance-friendly design infinitely adjustable stroke
Number of needles: 10
Needle diameter: 1.2 mm
Needle stroke Z(NA): 20 mm
Pressure range (operating pressure):
3.0 ... 6.0 bar
SNG-AP 10 1.2 V 3
10.01.29.00377
Pneumatic needle gripper in maintenance-friendly design infinitely adjustable stroke
Number of needles: 10
Needle diameter: 1.2 mm
Needle stroke Z(NA): 3 mm
Pressure range (operating pressure):
3.0 ... 6.0 bar
SNG-AP 10 1.2 V 10
10.01.29.00381
Pneumatic needle gripper in maintenance-friendly design infinitely adjustable stroke
Number of needles: 10
Needle diameter: 1.2 mm
Needle stroke Z(NA): 10 mm
Pressure range (operating pressure):
3.0 ... 6.0 bar