Needle Grippers SNG-D / DV

  • Needle gripper for handling of flexible, non-rigid components
  • Handling of materials which are difficult to grip with vacuum, such as composite textiles, fleece, felt, carpets, metal foam, insulating mats, foam materials, etc.
PGE-03872

The product family Needle Grippers SNG-D / DV phases out and is still available until Oct 1, 2021

Beginning on this date, items in this product family can no longer be ordered.
Alternative family (see picture): Needle Grippers SNG-DL

Our Highlights...

  • Variable needle stroke (DV version)
  • Different needle diameters
  • Double-acting pneumatic cylinder
  • Synchronised extension of the needles
  • Optionally available with adapter flange plate

Your Benefits...

  • Individual adjustment for different workpiece sizes and shapes
  • Specific designs for individual applications
  • Very short cycle times
  • Safe handling of the workpieces
  • Perfect adaptation to other mounting components
 

Individual items in the product family Needle Grippers SNG-D / DV

 

assets/Artikelbild/10.01.29.00006_01.jpg
Auslaufartikel
SNG-D 24 1.2
10.01.29.00006
Needle gripper "SNG-D", particularly robust version
Number of needles: 24
Needle diameter: 1.2 mm
Needle stroke Z(NA): 7 mm
Pressure range (operating pressure):
3.0 ... 10.0 bar

This item phases out and is still available until 10/1/2021

assets/Artikelbild/10.01.29.00008_01.jpg
Auslaufartikel
SNG-D 24 0.8 V
10.01.29.00008
Needle gripper "SNG-D", particularly robust version
Number of needles: 24
Needle diameter: 0.8 mm
Needle stroke Z(NA): 7 mm
Additional function: Variable stroke
Pressure range (operating pressure):
3.0 ... 10.0 bar

This item phases out and is still available until 10/1/2021