SNG-M 4 0.8

Part no.: 10.01.29.00001
Needle gripper "SNG-M", particularly compact version
Number of needles: 4
Needle diameter: 0.8 mm
Needle stroke Z(NA): 3 mm
Pressure range (operating pressure):
4.0 ... 6.0 bar
SNG-M 4 0.8
Attribute Value
B 32.5 mm
G1 M5-F
G4 M4-F
H 25 mm
L 35 mm
W(E) 30 °
X1 20 mm
Y1 20 mm
Z(NA) 3 mm