Needle Grippers SNG-V

  • Needle gripper for handling non-rigid and highly porous materials (primarily textiles)
  • Handling materials that are difficult to grip using vacuum such as composite textiles, fleece, filter materials, insulation and foam materials etc.

Our Highlights...

  • Intersecting needles
  • Minimized active contact surface
  • Double-acting pneumatic cylinders
  • Variable needle stroke

Your Benefits...

  • High holding force, even for flexible, non-rigid workpieces
  • Handling of small workpieces possible
  • Very short cycle times
  • Individual adjustment for different workpiece thicknesses, sizes and shapes
 

Individual items in the product family Needle Grippers SNG-V

 

SNG-V 10 1.2 V-7
10.01.29.00176
Needle gripper "SNG-V", particularly robust version
Number of needles: 10
Needle diameter: 1.2 mm
Additional function: Variable stroke
Needle stroke Z(NA): 7 mm
Pressure range (operating pressure):
3.0 ... 7.0 bar
SNG-V 10 1.2 V-HT-7
10.01.29.00428
Needle gripper "SNG-V", particularly robust version
Number of needles: 10
Needle diameter: 1.2 mm
Additional function:
Var. stroke, high temperature
Needle stroke Z(NA): 7 mm
Pressure range (operating pressure):
3.0 ... 7.0 bar
Workpiece temperature max.: 260 °C
SNG-V 6 1.2 V-S-5
10.01.29.00539
Needle gripper "SNG-V", particularly robust version
Number of needles: 6
Needle diameter: 1.2 mm
Additional function: Variable stroke
Version: slim design
Needle stroke Z(NA): 5 mm
Pressure range (operating pressure):
3.0 ... 6.0 bar
SNG-V 10 1.2 V-HP-18
10.01.29.00547
Needle gripper "SNG-V", particularly robust version
Number of needles: 10
Needle diameter: 1.2 mm
Additional function:
Variable stroke, high force
Needle stroke Z(NA): 18 mm
Pressure range (operating pressure):
3.0 ... 7.0 bar
SNG-V 6 0.8 V-S-5
10.01.29.00555
Needle gripper "SNG-V", particularly robust version
Number of needles: 6
Needle diameter: 0.8 mm
Additional function: Variable stroke
Version: slim design
Needle stroke Z(NA): 5 mm
Pressure range (operating pressure):
3.0 ... 6.0 bar
SNG-V 6 1.5 V-HP-25
10.01.29.00568
Needle gripper "SNG-V", particularly robust version
Number of needles: 6
Needle diameter: 1.5 mm
Additional function:
Variable stroke, high force
Needle stroke Z(NA): 25 mm
Pressure range (operating pressure):
3.0 ... 7.0 bar
assets/Artikelbild/10.01.29.00600_00.jpg
New
SNG-V 10 1.5 V-CH-7 10.5
10.01.29.00600
Needle gripper "SNG-V", particularly robust version
Number of needles: 10
Needle diameter: 1.5 mm
Additional function:
Var. stroke, center hole
Needle stroke Z(NA): 7 mm
Hole size d3: 10.5 mm
Pressure range (operating pressure):
3.0 ... 7.0 bar