Needle Grippers SNG-YV

  • Needle gripper for handling of flexible, non-rigid components
  • Handling of materials which are difficult to grip with vacuum, such as composite textiles, fleece, felt, carpets, metal foam, insulating mats, foam materials, etc.
PGE-04765

The product family Needle Grippers SNG-YV phases out and is still available until Oct 1, 2019

Beginning on this date, items in this product family can no longer be ordered.
Alternative family (see picture): Needle Grippers SNG-AP

Our Highlights...

  • Variable needle stroke
  • Different needle diameters
  • Single-acting pneumatic cylinder
  • Synchronised extension of the needles
  • Optionally available with adapter flange plate

Your Benefits...

  • Individual adaptation to workpieces of different sizes and shapes
  • Specific design for individual applications
  • Simple control
  • Safe handling of the workpieces
  • Perfect adaptation to other mounting components
 

Individual items in the product family Needle Grippers SNG-YV

 

assets/Artikelbild/10.01.29.00002_01.jpg
Phase-out article
SNG-Y 12 0.8 V
10.01.29.00002
Needle gripper "SNG-Y", particularly compact version
Number of needles: 12
Needle diameter: 0.8 mm
Needle stroke Z(NA): 3.5 mm
Additional function: Variable stroke
Pressure range (operating pressure):
3.0 ... 6.0 bar

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.29.00003_01.jpg
Phase-out article
SNG-Y 12 1.2 V
10.01.29.00003
Needle gripper "SNG-Y", particularly compact version
Number of needles: 12
Needle diameter: 1.2 mm
Needle stroke Z(NA): 3.5 mm
Additional function: Variable stroke
Pressure range (operating pressure):
3.0 ... 6.0 bar

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.29.00004_00.jpg
Phase-out article
SNG-Y 12 2.0 V
10.01.29.00004
Needle gripper "SNG-Y", particularly compact version
Number of needles: 12
Needle diameter: 2.0 mm
Needle stroke Z(NA): 3.5 mm
Additional function: Variable stroke
Pressure range (operating pressure):
3.0 ... 6.0 bar

This item phases out and is still available until 10/1/2019