Needle Grippers SNGi-AE

  • Needle gripper for handling non-rigid and highly porous materials (primary textiles)
  • Handling materials that are difficult to grip using vacuum such as textiles, fleece, filter materials, insulation and foam materials, and much more
  • Flexible handling of materials with changing stacking height due to free selectable stroke adjustement
Connecting the SNGi-AE

Connecting the SNGi-AE

IODD and recommendations for connecting the Schmalz needle gripper SNGi-AE to the controller and its integration in different fieldbus systems.

Our Highlights...

  • Intersecting needles and small gripping area
  • Needle stroke adjustable using definable process profiles
  • Stroke can be adapted for each cycle; unlimited number of stroke sequences possible
  • Blowoff function for fast and exact release of the workpiece
  • Continuous stroke monitoring
  • IO-Link interface
  • Quick and toolfree cleaning of the needles and replacing the needle modules
  • Low power consumption

Your Benefits...

  • Safe handling, even of small and very unstable workpieces
  • Individual adaptation to different workpiece geometries
  • Allows handling of single layers and complete stacks with just one gripper
  • High level of process reliability; short cycle times
  • Comprehensive process control available
  • Optimized start of operations and set-up times
  • Low maintenance
  • Easy connection to bus systems
 

Individual items in the product family Needle Grippers SNGi-AE

 

SNGi-AE 10 0.8 V 3 IOL
New
SNGi-AE 10 0.8 V 3 IOL
10.01.29.00390
Electrical needle gripper in maintenance-friendly design and infinitely adjustable stroke
Number of needles: 10
Needle diameter: 0.8 mm
Needle stroke Z(NA): 3 mm
Communication: IO-Link compatible
SNGi-AE 10 1.2 V 3 IOL
New
SNGi-AE 10 1.2 V 3 IOL
10.01.29.00394
Electrical needle gripper in maintenance-friendly design and infinitely adjustable stroke
Number of needles: 10
Needle diameter: 1.2 mm
Needle stroke Z(NA): 3 mm
Communication: IO-Link compatible
SNGi-AE 10 0.8 V 10 IOL
New
SNGi-AE 10 0.8 V 10 IOL
10.01.29.00392
Electrical needle gripper in maintenance-friendly design and infinitely adjustable stroke
Number of needles: 10
Needle diameter: 0.8 mm
Needle stroke Z(NA): 10 mm
Communication: IO-Link compatible
SNGi-AE 10 1.2 V 10 IOL
New
SNGi-AE 10 1.2 V 10 IOL
10.01.29.00396
Electrical needle gripper in maintenance-friendly design and infinitely adjustable stroke
Number of needles: 10
Needle diameter: 1.2 mm
Needle stroke Z(NA): 10 mm
Communication: IO-Link compatible
SNGi-AE 10 1.2 V 20 IOL
New
SNGi-AE 10 1.2 V 20 IOL
10.01.29.00393
Electrical needle gripper in maintenance-friendly design and infinitely adjustable stroke
Number of needles: 10
Needle diameter: 1.2 mm
Needle stroke Z(NA): 20 mm
Communication: IO-Link compatible