Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Exhaust air set
Width B | 23 mm |
Length L | 25.5 mm |
Hose diameter | 14 mm |
Construction use | Wafer-/Coanda gripper |
Attribute | Value |
---|---|
B | 23 mm |
d | 14 mm |
G4 | M4-M |
H | 36.50 mm |
L | 25.50 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | bar |
Weight | 35 g |
Ordering information: ABL-SET 14 SWG/SCG