Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Special area gripper for gentle and extremely dynamic handling of sensitive work pieces
Length L | 170 mm |
Width B | 105 mm |
Height H | 67.4 mm |
Add. function | Flange module QCM |
Material | Polyetheretherketon |
Attribute | Value |
---|---|
B | 105 mm |
d | 12 mm |
d2 | 14 mm |
D2 | 112 mm |
Dmk | 46 mm |
G1 | G1/8"-F |
G2 | M4-F |
G4 | M4-M |
H | 67.40 mm |
H2 | 10.50 mm |
H3 | 56.90 mm |
L | 170 mm |
LG4 | 7.60 mm |
W | 20 ° |
X1 | 55 mm |
Y1 | 120 mm |
Attribute | Value |
---|---|
Holding force | N |
Suction rate | l/min |
Air consumption | ... l/min |
Flow rate max. | 20 m³/h |
Pressure range (operating pressure) | bar |
Operating temperature | 5 ... 60 °C |
Weight | 475 g |
Product family | STGG |
Ordering information: STGG 170x105 QCM PEEK
Thin glass gripper STGG is delivered assembled.
Gripper available in various dimensions with integrated vacuum generation (1xE100 or QCMV) or with connection for external vacuum generation (QCM)
Available accessories: exhaust air set, holder system, suction / damping module, floating suction cup module, flange plate