Thin Glass Grippers

A feature of the thin glass gripper from Schmalz is its gentle and contamination free handling. The high suction capacity and large effective suction area make secure handling of workpieces possible even in dynamic processes. This area gripper is used, for example, for the handling of very thin display glasses in automated or partially automated processes.
 

Thin Glass Grippers STGG

  • Suction area: 100 x 55 mm and 170 x 105 mm
  • Material suction area: PEEK
  • Suction rate: 31 to 235 l/min

Accessories STGG

  • Components for the modular design of STGG thin glass grippers